IESNA:LM-63-2002
[TEST]P941190
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29040
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2649 2632.4 2597.7 2567.5 2560 2563 2572.1 2588.7 2603.8 2608.3
2609.8 2632.4 2679.2 2756.2 2884.5 3065.6 3286 3551.7 3891.3 4295.8
4754.7 5316.2 5996.9 6771.3 7604.5 8499.5 9358.4 9758.4 9172.7 7088.2
3856.6 1088.3 333.6 197.7 113.2 46.8 0
2649 2640 2603.8 2573.6 2566 2567.5 2576.6 2593.2 2606.8 2611.3
2614.3 2638.5 2683.7 2765.3 2890.5 3073.2 3296.6 3563.7 3912.4 4316.9
4790.9 5369 6076.9 6834.7 7682.9 8600.7 9441.4 9803.7 9080.7 6929.7
3676.9 1020.4 323 181.1 105.7 42.3 0
2649 2637 2602.2 2570.5 2557 2558.5 2563 2572.1 2578.1 2584.1
2593.2 2618.8 2667.1 2744.1 2870.9 3038.5 3252.8 3506.4 3833.9 4233.9
4733.5 5358.4 6092 6907.1 7752.4 8649 9495.8 9936.5 9400.7 7485.2
4443.7 1639.2 437.7 217.4 128.3 49.8 0
2649 2630.9 2597.7 2563 2544.9 2540.4 2543.4 2544.9 2544.9 2555.4
2570.5 2599.2 2647.5 2723 2831.7 2991.7 3204.5 3464.1 3791.7 4190.2
4730.5 5376.6 6200.7 7129 8079.9 9012.7 9883.7 10375.8 10104.1 8688.2
5965.2 2886 869.4 317 154 48.3 0
2649 2630.9 2599.2 2563 2540.4 2535.8 2538.8 2538.8 2538.8 2550.9
2578.1 2603.8 2644.5 2709.4 2807.5 2955.4 3169.8 3437 3766 4185.6
4739.6 5477.7 6430.1 7557.7 8716.9 9755.4 10593.1 11124.4 11187.8 10463.3
8344.1 5018.8 2131.3 543.4 182.6 42.3 0
2649 2626.4 2594.7 2558.5 2534.3 2529.8 2534.3 2540.4 2540.4 2552.4
2581.1 2602.2 2633.9 2703.4 2807.5 2955.4 3163.7 3437 3772 4214.3
4792.4 5586.4 6652 7951.6 9270.9 10416.5 11255.7 11880.6 12264 12019.5
10418 7314.7 3503.4 1100.4 234 54.3 0
2649 2630.9 2597.7 2560 2535.8 2529.8 2532.8 2538.8 2538.8 2550.9
2578.1 2606.8 2647.5 2713.9 2816.6 2967.5 3178.8 3444.5 3776.6 4196.2
4750.1 5489.8 6446.7 7557.7 8704.8 9765.9 10641.4 11251.2 11332.7 10535.8
8535.8 5212 2048.3 528.3 152.5 40.8 0
2649 2633.9 2602.2 2564.5 2540.4 2534.3 2538.8 2543.4 2547.9 2560
2579.6 2611.3 2662.6 2739.6 2849.8 3002.2 3218.1 3480.7 3808.3 4218.8
4762.2 5447.5 6276.2 7180.3 8105.6 9039.9 9925.9 10422.5 10082.9 8756.1
6135.8 2949.4 880 330.6 157 48.3 0
2649 2638.5 2605.3 2569 2549.4 2546.4 2552.4 2564.5 2575.1 2585.6
2599.2 2626.4 2679.2 2762.2 2886 3056.6 3269.4 3527.5 3850.5 4241.5
4736.6 5350.9 6070.9 6857.3 7678.4 8566 9438.4 9877.6 9415.8 7830.9
4947.9 1944.1 557 265.7 141.9 57.4 0
2649 2641.5 2606.8 2570.5 2553.9 2552.4 2563 2584.1 2602.2 2612.8
2623.4 2650.5 2700.4 2784.9 2914.7 3097.3 3320.7 3590.9 3923 4324.5
4789.4 5367.5 6033.2 6780.3 7574.3 8454.3 9292 9621 8999.2 6985.6
3827.9 1153.2 351.7 178.1 95.1 37.7 0
2649 2640 2606.8 2570.5 2553.9 2553.9 2564.5 2584.1 2603.8 2612.8
2621.9 2644.5 2695.8 2775.8 2904.1 3082.2 3304.1 3586.4 3920 4300.3
4757.7 5311.7 5974.3 6726 7483.7 8363.7 9219.5 9624.1 9098.8 7195.4
4076.9 1281.5 371.3 193.2 99.6 34.7 0
